How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | I: | 5.02 in |
| BE1: | 0.5 in | AE2: | 0.57 |
| P: | 3.51 in | LL: | 2.95 in |
| BF: | 0.53 | V: | 2.51 in |
| BD: | 9 | D: | 4.19 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| AJ: | 7.25 | AF: | 0.25 |
| G: | 2.87 | T: | 1.5 |
| AA: | 12.06 | H: | 0.53 in |
| LQ1: | 6.75 in | AB: | 5.57 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.5 in |
| Bore Code: | 24 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 5.28 | Reducer: | Worm - Right Angle |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Output Key: | 3/8 X 3.00 |
| Ratio: | 15:1 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

