How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | BE1: | 0.5 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| LQ1: | 6.75 in | AK: | 8.5 |
| V: | 2.51 in | AG: | 6.31 |
| P: | 3.51 in | AB: | 5.57 |
| BD: | 9 | AE2: | 0.57 |
| H: | 0.53 in | AA: | 12.06 |
| BF: | 0.53 | D: | 4.19 |
| I: | 5.02 in | T: | 1.5 |
| LL: | 2.95 in | AJ: | 7.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | 32YF |
| Input HP @ 1750 RPM: | 4.19 | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Gear Type: | Worm |
| Ratio: | 20:1 | Motor Frame Size: | 210TC |
| Bore Code: | 24 | Ratio Range: | 20:1 |
| Center Distance (in): | 3.25 | Output RPM: | 87.5 |
| Output Diameter (in): | 1.5 in | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

