How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AK: | 8.5 |
| AA: | 12.06 | BE1: | 0.5 in |
| H: | 0.53 in | AE2: | 0.57 |
| AF: | 0.25 | T: | 1.5 |
| D: | 4.19 | LL: | 2.95 in |
| AJ: | 7.25 | P: | 3.51 in |
| LQ1: | 6.75 in | I: | 5.02 in |
| AG: | 6.31 | BF: | 0.53 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| BD: | 9 | G: | 2.87 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.19 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.5 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Output RPM: | 87.5 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | 32YF |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

