How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | V: | 2.51 in |
| AF: | 0.25 | I: | 5.02 in |
| AB: | 5.57 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | BD: | 9 |
| P: | 3.51 in | AA: | 12.06 |
| H: | 0.53 in | AK: | 8.5 |
| AJ: | 7.25 | G: | 2.87 |
| LQ1: | 6.75 in | BF: | 0.53 |
| BE1: | 0.5 in | AG: | 6.31 |
| AE2: | 0.57 | D: | 4.19 |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | YF-2 | Ratio Range: | 20:1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 87.5 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Bore Code: | 24 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 4.19 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

