How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | H: | 0.53 in |
| AJ: | 7.25 | AA: | 12.06 |
| V: | 2.51 in | LL: | 2.95 in |
| BD: | 9 | Center Distance (in): | 3.25 in |
| BF: | 0.53 | I: | 5.02 in |
| AK: | 8.5 | AG: | 6.31 |
| T: | 1.5 | AE2: | 0.57 |
| AB: | 5.57 | P: | 3.51 in |
| G: | 2.87 | AF: | 0.25 |
| D: | 4.19 | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.47 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Motor Frame Size: | 210TC | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.5 in | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

