How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | LL: | 2.95 in |
| D: | 4.19 | P: | 3.51 in |
| AE2: | 0.57 | V: | 2.51 in |
| AB: | 5.57 | H: | 0.53 in |
| BF: | 0.53 | T: | 1.5 |
| AG: | 6.31 | BD: | 9 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| I: | 5.02 in | AK: | 8.5 |
| G: | 2.87 | BE1: | 0.5 in |
| LQ1: | 6.75 in | AA: | 12.06 |
Technical Specifications
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Bore Code: | 24 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 3 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 58.3 |
| Motor Frame Size: | 210TC | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Ratio: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.5 in | Model Code: | 32YF |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

