How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | V: | 2.51 in |
| BF: | 0.53 | AE2: | 0.57 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| T: | 1.5 | G: | 2.87 |
| BD: | 9 | BE1: | 0.5 in |
| LQ1: | 6.75 in | AJ: | 7.25 |
| H: | 0.53 in | AA: | 12.06 |
| I: | 5.02 in | AK: | 8.5 |
| LL: | 2.95 in | AG: | 6.31 |
| AF: | 0.25 | AB: | 5.57 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Model Code: | 32YF | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 3 |
| Bore Code: | 24 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.5 in | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

