How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | LQ1: | 6.75 in |
| AK: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | P: | 3.51 in |
| D: | 4.19 | V: | 2.51 in |
| LL: | 2.95 in | AE2: | 0.57 |
| G: | 2.87 | H: | 0.53 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| BD: | 9 | AA: | 12.06 |
| T: | 1.5 | AG: | 6.31 |
| I: | 5.02 in | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 58.3 | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Model Code: | 32YF | Bore Code: | 24 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

