How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | D: | 4.19 |
| AJ: | 7.25 | V: | 2.51 in |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | LL: | 2.95 in |
| BD: | 9 | I: | 5.02 in |
| G: | 2.87 | H: | 0.53 in |
| BF: | 0.53 | AK: | 8.5 |
| LQ1: | 6.75 in | AG: | 6.31 |
| AB: | 5.57 | AA: | 12.06 |
| BE1: | 0.5 in | AF: | 0.25 |
Technical Specifications
| Ratio Range: | 40:1 | Series Code: | OE |
| Bore Code: | 24 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 43.8 |
| Input Bore (C Face): | 1.375 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.5 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.35 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Model Code: | 32YF |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

