How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | D: | 4.19 |
| H: | 0.53 in | LL: | 2.95 in |
| I: | 5.02 in | AJ: | 7.25 |
| V: | 2.51 in | AA: | 12.06 |
| AB: | 5.57 | AE2: | 0.57 |
| G: | 2.87 | T: | 1.5 |
| AK: | 8.5 | P: | 3.51 in |
| AG: | 6.31 | LQ1: | 6.75 in |
| BD: | 9 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 339 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 9.14 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Model Code: | 32YF |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

