How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | V: | 2.51 in |
| H: | 0.53 in | P: | 3.51 in |
| D: | 4.19 | AK: | 8.5 |
| AG: | 6.31 | G: | 2.87 |
| AJ: | 7.25 | LL: | 2.95 in |
| AE2: | 0.57 | BE1: | 0.5 in |
| BD: | 9 | I: | 5.02 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | LQ1: | 6.75 in |
| BF: | 0.53 | T: | 1.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output RPM: | 339 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Input Bore (C Face): | 1.375 |
| Model Code: | 32YF | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 9.14 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

