How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | H: | 0.53 in |
| BF: | 0.53 | I: | 5.02 in |
| BE1: | 0.5 in | T: | 1.5 |
| LQ1: | 6.75 in | AF: | 0.25 |
| AE2: | 0.57 | AB: | 5.57 |
| AA: | 12.06 | D: | 4.19 |
| G: | 2.87 | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | BD: | 9 |
| AG: | 6.31 | V: | 2.51 in |
| P: | 3.51 in | LL: | 2.95 in |
Technical Specifications
| Ratio Range: | 5:1 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.5 in |
| Output RPM: | 339 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 9.14 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Model Code: | 32YF | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

