How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | V: | 2.51 in |
| G: | 2.87 | D: | 4.19 |
| P: | 3.51 in | LL: | 2.95 in |
| AA: | 12.06 | BF: | 0.53 |
| AF: | 0.25 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| AE2: | 0.57 | BD: | 9 |
| AG: | 6.31 | AK: | 8.5 |
| I: | 5.02 in | H: | 0.53 in |
| T: | 1.5 | LQ1: | 6.75 in |
Technical Specifications
| Ratio Range: | 50:1 | Model Code: | 32YF |
| Output RPM: | 35 | Ratio: | 50:1 |
| Motor Frame Size: | 210TC | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 1.91 |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

