How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | BD: | 9 |
| V: | 2.51 in | AA: | 12.06 |
| AB: | 5.57 | G: | 2.87 |
| BE1: | 0.5 in | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| LQ1: | 6.75 in | I: | 5.02 in |
| P: | 3.51 in | T: | 1.5 |
| AG: | 6.31 | H: | 0.53 in |
| AF: | 0.25 | BF: | 0.53 |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Ratio Range: | 60:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.57 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | 32YF |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

