How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 5.02 in |
| BF: | 0.53 | G: | 2.87 |
| V: | 2.51 in | AF: | 0.25 |
| AG: | 6.31 | P: | 3.51 in |
| AB: | 5.57 | AE2: | 0.57 |
| LQ1: | 6.75 in | LL: | 2.95 in |
| AA: | 12.06 | H: | 0.53 in |
| T: | 1.5 | D: | 4.19 |
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | BD: | 9 |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 7.84 |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Output RPM: | 233 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

