How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LQ: | 5.88 in |
| P: | 3.51 in | LL: | 2.95 in |
| T: | 1.5 | AJ: | 5.88 |
| AF: | 0.25 | BD: | 5.88 |
| BF: | 0.41 | G: | 2.87 |
| V: | 2.51 in | AK: | 4.5 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AG: | 6.31 | AB: | 5.57 |
| H: | 0.53 in | AE2: | 0.57 |
| D: | 4.19 | AA: | 12.06 |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Output Shaft Direction: | 2 |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.5 in | Center Distance (in): | 3.25 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 7.03 | Output Key: | 3/8 X 3.00 |
| Model Code: | 32YF | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

