How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| AJ: | 5.88 | G: | 2.87 |
| BE: | 0.38 in | D: | 4.19 |
| BF: | 0.41 | LL: | 2.95 in |
| AG: | 6.31 | AB: | 5.57 |
| H: | 0.53 in | AA: | 12.06 |
| I: | 5.02 in | P: | 3.51 in |
| BD: | 5.88 | AE2: | 0.57 |
| AF: | 0.25 | V: | 2.51 in |
| T: | 1.5 | LQ: | 5.88 in |
Technical Specifications
| Assembly: | YF-2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.5 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 17.5 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.691 |
| Bore Code: | 24 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Model Code: | 32YF |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

