How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| H: | 0.53 in | AE2: | 0.57 |
| BF: | 0.41 | BE: | 0.38 in |
| AF: | 0.25 | T: | 1.5 |
| AK: | 4.5 | AB: | 5.57 |
| I: | 5.02 in | D: | 4.19 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | AA: | 12.06 |
| G: | 2.87 | LQ: | 5.88 in |
| AG: | 6.31 | V: | 2.51 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 5.28 | Input RPM: | 1,750 |
| Output RPM: | 117 | Output Diameter (in): | 1.5 in |
| Ratio: | 15:1 | Assembly: | YF-2 |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

