How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | P: | 3.51 in |
| AB: | 5.57 | I: | 5.02 in |
| T: | 1.5 | AE2: | 0.57 |
| D: | 4.19 | AJ: | 5.88 |
| G: | 2.87 | AK: | 4.5 |
| AG: | 6.31 | LQ: | 5.88 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | H: | 0.53 in |
| BF: | 0.41 | BD: | 5.88 |
| LL: | 2.95 in | AA: | 12.06 |
Technical Specifications
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 3.25 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Bore Code: | 24 |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.19 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Style: | C-Face Quill |
| Model Code: | 32YF | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

