How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | AB: | 5.57 |
| H: | 0.53 in | BE: | 0.38 in |
| AA: | 12.06 | V: | 2.51 in |
| AK: | 4.5 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AJ: | 5.88 | I: | 5.02 in |
| P: | 3.51 in | LQ: | 5.88 in |
| G: | 2.87 | AG: | 6.31 |
| LL: | 2.95 in | BF: | 0.41 |
| BD: | 5.88 | AE2: | 0.57 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 70 | Service Factor: | 1 |
| Series Code: | OE | Assembly: | YF-2 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.47 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | 32YF | Ratio Range: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Bore Code: | 24 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

