How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | P: | 3.51 in |
| AA: | 12.06 | LL: | 2.95 in |
| AJ: | 5.88 | G: | 2.87 |
| BE: | 0.38 in | I: | 5.02 in |
| Center Distance (in): | 3.25 in | T: | 1.5 |
| AE2: | 0.57 | AB: | 5.57 |
| H: | 0.53 in | V: | 2.51 in |
| BF: | 0.41 | AF: | 0.25 |
| BD: | 5.88 | AK: | 4.5 |
| AG: | 6.31 | LQ: | 5.88 in |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Bore Code: | 24 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | 32YF |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

