How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.57 |
| BF: | 0.41 | AA: | 12.06 |
| D: | 4.19 | BD: | 5.88 |
| I: | 5.02 in | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| P: | 3.51 in | AG: | 6.31 |
| AF: | 0.25 | LQ: | 5.88 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AB: | 5.57 | AK: | 4.5 |
| H: | 0.53 in | T: | 1.5 |
Technical Specifications
| Service Factor: | 1 | Model Code: | 32YF |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 2.35 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Bore Code: | 24 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Output RPM: | 43.8 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

