How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | P: | 3.51 in |
| LL: | 2.95 in | BD: | 5.88 |
| I: | 5.02 in | AK: | 4.5 |
| H: | 0.53 in | BE: | 0.38 in |
| G: | 2.87 | T: | 1.5 |
| AB: | 5.57 | D: | 4.19 |
| V: | 2.51 in | AJ: | 5.88 |
| AF: | 0.25 | BF: | 0.41 |
| LQ: | 5.88 in | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 24 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Model Code: | 32YF | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.91 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Assembly: | YF-2 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

