How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 5.88 in |
| LL: | 2.95 in | AG: | 6.31 |
| D: | 4.19 | I: | 5.02 in |
| AA: | 12.06 | AB: | 5.57 |
| V: | 2.51 in | P: | 3.51 in |
| BF: | 0.41 | AJ: | 5.88 |
| H: | 0.53 in | T: | 1.5 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| G: | 2.87 | AF: | 0.25 |
| BD: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Bore Code: | 24 |
| Assembly: | YF-2 | Input Bore (C Face): | 0.625 |
| Output RPM: | 233 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Model Code: | 32YF |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 7.84 |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

