How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AJ: | 5.88 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| T: | 1.5 | AF: | 0.25 |
| AK: | 4.5 | AA: | 12.06 |
| V: | 2.51 in | P: | 3.51 in |
| BD: | 5.88 | AE2: | 0.57 |
| AG: | 6.31 | I: | 5.02 in |
| LQ: | 5.88 in | BF: | 0.41 |
| BE: | 0.38 in | H: | 0.53 in |
| AB: | 5.57 | G: | 2.87 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 7.84 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Ratio Range: | 7.5:1 |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

