How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | G: | 2.87 |
| I: | 5.02 in | P: | 3.51 in |
| H: | 0.53 in | BF: | 0.41 |
| AA: | 12.06 | BE: | 0.38 in |
| AE2: | 0.57 | T: | 1.5 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AJ: | 5.88 |
| AB: | 5.57 | AF: | 0.25 |
| AK: | 4.5 | AG: | 6.31 |
| LL: | 2.95 in | BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Bore Code: | 24 |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output RPM: | 21.9 | Output Key: | 3/8 X 3.00 |
| Model Code: | 32YF | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.03 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.5 in | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

