How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.625 |
| LL: | 2.95 in | AG: | 6.31 |
| BF: | 0.41 | AE2: | 0.57 |
| BE: | 0.38 in | G: | 2.87 |
| LQ: | 5.88 in | AJ: | 5.88 |
| H: | 0.53 in | AB: | 5.57 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AF: | 0.25 |
| AK: | 4.5 | D: | 4.19 |
| AA: | 12.06 | P: | 3.51 in |
Technical Specifications
| Model Code: | 32YF | Assembly: | YF-2 |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 7.03 |
| Output RPM: | 175 | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

