How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 1.625 |
| D: | 4.19 | LQ: | 5.88 in |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | BF: | 0.41 |
| AK: | 4.5 | BD: | 5.88 |
| AA: | 12.06 | P: | 3.51 in |
| LL: | 2.95 in | V: | 2.51 in |
| H: | 0.53 in | I: | 5.02 in |
| AE2: | 0.57 | G: | 2.87 |
| AB: | 5.57 | AF: | 0.25 |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Model Code: | 32YF | Bore Code: | 26 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 7.03 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 175 | Output Diameter (in): | 1.625 in |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

