How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AG: | 6.31 |
| BD: | 5.88 | D: | 4.19 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| AB: | 5.57 | P: | 3.51 in |
| H: | 0.53 in | LQ: | 5.88 in |
| AE2: | 0.57 | V: | 2.51 in |
| AA: | 12.06 | BE: | 0.38 in |
| T: | 1.625 | AJ: | 5.88 |
| AF: | 0.25 | BF: | 0.41 |
| LL: | 2.95 in | AK: | 4.5 |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Model Code: | 32YF | Output RPM: | 117 |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 26 |
| Input HP @ 1750 RPM: | 5.28 | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

