How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LQ: | 5.88 in |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| I: | 5.02 in | AB: | 5.57 |
| V: | 2.51 in | P: | 3.51 in |
| D: | 4.19 | G: | 2.87 |
| BF: | 0.41 | AK: | 4.5 |
| BD: | 5.88 | AA: | 12.06 |
| AG: | 6.31 | LL: | 2.95 in |
| H: | 0.53 in | AE2: | 0.57 |
| T: | 1.625 | AF: | 0.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Bore Code: | 26 |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Series Code: | OE |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.28 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

