How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | LQ: | 5.88 in |
| T: | 1.625 | BF: | 0.41 |
| AE2: | 0.57 | BE: | 0.38 in |
| AG: | 6.31 | G: | 2.87 |
| AA: | 12.06 | D: | 4.19 |
| AK: | 4.5 | AJ: | 5.88 |
| AF: | 0.25 | P: | 3.51 in |
| H: | 0.53 in | LL: | 2.95 in |
| BD: | 5.88 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
Technical Specifications
| Ratio: | 20:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.19 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

