How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | D: | 4.19 |
| AF: | 0.25 | BF: | 0.41 |
| LL: | 2.95 in | AB: | 5.57 |
| AG: | 6.31 | I: | 5.02 in |
| BE: | 0.38 in | V: | 2.51 in |
| BD: | 5.88 | P: | 3.51 in |
| AA: | 12.06 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | T: | 1.625 |
| G: | 2.87 | AJ: | 5.88 |
| AK: | 4.5 | LQ: | 5.88 in |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio: | 20:1 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output RPM: | 87.5 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 4.19 | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Model Code: | 32YF |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

