How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | V: | 2.51 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | AF: | 0.25 |
| AB: | 5.57 | T: | 1.625 |
| AE2: | 0.57 | P: | 3.51 in |
| G: | 2.87 | LQ: | 5.88 in |
| BE: | 0.38 in | BF: | 0.41 |
| LL: | 2.95 in | AG: | 6.31 |
| BD: | 5.88 | D: | 4.19 |
Technical Specifications
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.47 |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output RPM: | 70 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Assembly: | YF-2 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

