How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | H: | 0.53 in |
| G: | 2.87 | AA: | 12.06 |
| LQ: | 5.88 in | LL: | 2.95 in |
| AB: | 5.57 | BE: | 0.38 in |
| AG: | 6.31 | BD: | 5.88 |
| V: | 2.51 in | AJ: | 5.88 |
| T: | 1.625 | AE2: | 0.57 |
| BF: | 0.41 | AF: | 0.25 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| P: | 3.51 in | D: | 4.19 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 30:1 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 3 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Bore Code: | 26 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 32YF | Reducer: | Worm - Right Angle |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

