How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AF: | 0.25 |
| LQ: | 5.88 in | G: | 2.87 |
| AG: | 6.31 | AA: | 12.06 |
| H: | 0.53 in | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AE2: | 0.57 |
| P: | 3.51 in | BF: | 0.41 |
| BE: | 0.38 in | AB: | 5.57 |
| D: | 4.19 | LL: | 2.95 in |
| I: | 5.02 in | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3 | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | 32YF | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.625 in | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

