How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AB: | 5.57 |
| H: | 0.53 in | LQ: | 5.88 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | BE: | 0.38 in |
| AK: | 4.5 | BF: | 0.41 |
| AF: | 0.25 | AJ: | 5.88 |
| D: | 4.19 | P: | 3.51 in |
| BD: | 5.88 | T: | 1.625 |
| V: | 2.51 in | AG: | 6.31 |
| I: | 5.02 in | G: | 2.87 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 1.57 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Model Code: | 32YF |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Bore Code: | 26 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.625 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

