How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| LQ: | 5.88 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | I: | 5.02 in |
| AJ: | 5.88 | V: | 2.51 in |
| AK: | 4.5 | T: | 1.625 |
| AB: | 5.57 | BE: | 0.38 in |
| LL: | 2.95 in | D: | 4.19 |
| AF: | 0.25 | H: | 0.53 in |
| AG: | 6.31 | G: | 2.87 |
| P: | 3.51 in | AE2: | 0.57 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 7.84 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 26 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

