How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 8.5 |
| AE2: | 0.57 | I: | 5.02 in |
| D: | 4.19 | BE1: | 0.5 in |
| LL: | 2.95 in | AJ: | 7.25 |
| AG: | 6.31 | AB: | 5.57 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | BF: | 0.53 |
| T: | 1.625 | LQ1: | 6.31 in |
| V: | 2.51 in | AA: | 12.06 |
| BD: | 9 | G: | 2.87 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 7.03 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.625 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 2 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

