How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AG: | 6.31 | AJ: | 7.25 |
| AK: | 8.5 | P: | 3.51 in |
| G: | 2.87 | H: | 0.53 in |
| BF: | 0.53 | I: | 5.02 in |
| BD: | 9 | LL: | 2.95 in |
| LQ1: | 6.31 in | V: | 2.51 in |
| T: | 1.625 | AF: | 0.25 |
| AE2: | 0.57 | AB: | 5.57 |
| AA: | 12.06 | BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 26 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Series Code: | OE |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

