How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | T: | 1.625 |
| D: | 4.19 | AB: | 5.57 |
| AK: | 8.5 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | BD: | 9 |
| H: | 0.53 in | LQ1: | 6.31 in |
| P: | 3.51 in | V: | 2.51 in |
| I: | 5.02 in | AE2: | 0.57 |
| BF: | 0.53 | AJ: | 7.25 |
| LL: | 2.95 in | AG: | 6.31 |
| AA: | 12.06 | AF: | 0.25 |
Technical Specifications
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.28 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Bore Code: | 26 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Model Code: | 32YF |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

