How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AG: | 6.31 |
| LQ1: | 6.31 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | V: | 2.51 in |
| I: | 5.02 in | BD: | 9 |
| T: | 1.625 | BF: | 0.53 |
| P: | 3.51 in | G: | 2.87 |
| AJ: | 7.25 | AE2: | 0.57 |
| AF: | 0.25 | D: | 4.19 |
| BE1: | 0.5 in | AA: | 12.06 |
| LL: | 2.95 in | H: | 0.53 in |
Technical Specifications
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Motor Frame Size: | 180TC |
| Bore Code: | 26 | Input HP @ 1750 RPM: | 5.28 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Model Code: | 32YF |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

