How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 6.31 |
| LL: | 2.95 in | D: | 4.19 |
| I: | 5.02 in | T: | 1.625 |
| AE2: | 0.57 | BD: | 9 |
| AA: | 12.06 | G: | 2.87 |
| P: | 3.51 in | AK: | 8.5 |
| LQ1: | 6.31 in | AB: | 5.57 |
| AJ: | 7.25 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| BF: | 0.53 | H: | 0.53 in |
Technical Specifications
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Model Code: | 32YF |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Bore Code: | 26 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 5.28 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Series Code: | OE | Output RPM: | 117 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.625 in | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

