How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | G: | 2.87 |
| P: | 3.51 in | AA: | 12.06 |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AK: | 8.5 |
| BD: | 9 | AJ: | 7.25 |
| T: | 1.625 | V: | 2.51 in |
| AB: | 5.57 | I: | 5.02 in |
| BF: | 0.53 | AG: | 6.31 |
| BE1: | 0.5 in | LL: | 2.95 in |
| AF: | 0.25 | LQ1: | 6.31 in |
Technical Specifications
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 70 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Model Code: | 32YF |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Output Diameter (in): | 1.625 in | Ratio Range: | 25:1 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Assembly: | YF-2 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

