How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| G: | 2.87 | BE1: | 0.5 in |
| AB: | 5.57 | T: | 1.625 |
| AJ: | 7.25 | AE2: | 0.57 |
| I: | 5.02 in | AK: | 8.5 |
| D: | 4.19 | P: | 3.51 in |
| H: | 0.53 in | LQ1: | 6.31 in |
| V: | 2.51 in | AG: | 6.31 |
| BD: | 9 | AA: | 12.06 |
| LL: | 2.95 in | BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output RPM: | 70 | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Model Code: | 32YF | Motor Frame Size: | 180TC |
| Ratio: | 25:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.47 |
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

