How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | T: | 1.625 |
| BF: | 0.53 | AB: | 5.57 |
| AJ: | 7.25 | V: | 2.51 in |
| H: | 0.53 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | LQ1: | 6.31 in |
| D: | 4.19 | AK: | 8.5 |
| LL: | 2.95 in | BD: | 9 |
| AA: | 12.06 | BE1: | 0.5 in |
| AF: | 0.25 | P: | 3.51 in |
| AE2: | 0.57 | I: | 5.02 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 3.47 |
| Ratio Range: | 25:1 | Model Code: | 32YF |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

