How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 2.87 | LQ1: | 6.31 in |
| I: | 5.02 in | AK: | 8.5 |
| H: | 0.53 in | P: | 3.51 in |
| D: | 4.19 | AE2: | 0.57 |
| T: | 1.625 | AA: | 12.06 |
| AJ: | 7.25 | LL: | 2.95 in |
| AG: | 6.31 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| BD: | 9 | AB: | 5.57 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 3 | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 32YF | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

