How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | G: | 2.87 |
| AG: | 6.31 | BF: | 0.53 |
| BD: | 9 | P: | 3.51 in |
| AB: | 5.57 | AA: | 12.06 |
| AE2: | 0.57 | AF: | 0.25 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AJ: | 7.25 |
| AK: | 8.5 | BE1: | 0.5 in |
| H: | 0.53 in | LQ1: | 6.31 in |
| I: | 5.02 in | D: | 4.19 |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.625 in | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Model Code: | 32YF | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 2.35 | Center Distance (in): | 3.25 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Bore Code: | 26 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

