How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | P: | 3.51 in |
| H: | 0.53 in | V: | 2.51 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | BD: | 9 |
| AA: | 12.06 | G: | 2.87 |
| AK: | 8.5 | I: | 5.02 in |
| AE2: | 0.57 | LQ1: | 6.31 in |
| BE1: | 0.5 in | D: | 4.19 |
| AB: | 5.57 | T: | 1.625 |
| AG: | 6.31 | BF: | 0.53 |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.35 |
| Input Bore (C Face): | 1.125 | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Model Code: | 32YF |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.25 |
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

