How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AK: | 8.5 |
| LL: | 2.95 in | D: | 4.19 |
| P: | 3.51 in | BD: | 9 |
| AB: | 5.57 | T: | 1.625 |
| BE1: | 0.5 in | BF: | 0.53 |
| V: | 2.51 in | H: | 0.53 in |
| AA: | 12.06 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| LQ1: | 6.31 in | AF: | 0.25 |
| AJ: | 7.25 | AE2: | 0.57 |
Technical Specifications
| Ratio: | 5:1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 339 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | OE |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.14 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Bore Code: | 26 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

