How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | I: | 5.02 in |
| LQ1: | 6.31 in | BD: | 9 |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| AK: | 8.5 | D: | 4.19 |
| BE1: | 0.5 in | V: | 2.51 in |
| P: | 3.51 in | AG: | 6.31 |
| AE2: | 0.57 | LL: | 2.95 in |
| AB: | 5.57 | AJ: | 7.25 |
| AA: | 12.06 | H: | 0.53 in |
| G: | 2.87 | BF: | 0.53 |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 9.14 | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output RPM: | 339 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

